UC3824DW

text.skipToContent text.skipToNavigation

UC3824DW

High Speed PWM Controller

Packaging

Package | PIN: DW | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $15.80
10-24 $14.69
25-99 $14.18
100-249 $12.38
250-499 $11.79
500-749 $10.85
750-999 $9.74
1000+ $9.71

Features

  • Complementary Outputs
  • Practical Operation Switching Frequenciesto 1 MHz
  • 50-ns Propagation Delay to Output
  • High Current Dual Totem Pole Outputs (1.5 A Peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic With Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start/Maximum Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1 mA)
  • Trimmed Bandgap Reference (5.1 V ± 1%)

Texas Instruments  UC3824DW

The UC1824 family of PWM control devices is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft-start pin which doubles as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800 mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance.