UC382TDKTTT-2

text.skipToContent text.skipToNavigation

UC382TDKTTT-2

3-A, Fast LDO Linear Regulator

Packaging

Package | PIN: KTT | 5
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $6.09
10-24 $5.48
25-99 $5.12
100-249 $4.59
250-499 $4.28
500-749 $3.73
750-999 $3.23
1000+ $3.16

Features

  • Fast Transient Response
  • 10-mA to 3-A Load Current
  • Short Circuit Protection
  • Maximum Dropout of 450-mV at 3-A Load Current
  • Separate Bias and VIN Pins
  • Available in Adjustable or Fixed-Output Voltages
  • 5-Pin Package Allows Kelvin Sensing of Load Voltage
  • Reverse Current Protection

All trademarks are the property of their respective owners.

Texas Instruments  UC382TDKTTT-2

The UC382 is a low-dropout-linear regulator providing a quick response to fast load changes. Combined with its precision on-board reference, the UC382 excels at driving GTL and BTL buses. Due to its fast response to load transients, the total capacitance required to decouple the regulator's output can be significantly decreased when compared to standard LDO linear regulators.

Dropout voltage (VIN to VOUT) is only 450 mV maximum at 100°C and 350 mV typical at 3-A load.

The onboard bandgap reference is stable with temperature and scaled for a 1.2-V input to the internal-power amplifier. The UC382 is available in fixed-output voltages of 1.5 V, 2.1 V, or 2.5 V. The output voltage of the adjustable version can be set with two external resistors. If the external resistors are omitted, the output voltage defaults to 1.2 V.