text.skipToContent text.skipToNavigation

UCC27201ADRMT

120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver

Packaging

Package | PIN: DRM | 8
Temp: S (-40 to 140)
Carrier: Cut Tape
Qty Price
1-9 $3.17
10-24 $2.86
25-99 $2.66
100-249 $2.33
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Drives Two N-Channel MOSFETs in High-Side
    and Low-Side Configuration
  • Negative Voltage Handling on HS (–18V)
  • Maximum Boot Voltage 120 V
  • Maximum VDD Voltage 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise/7-ns Fall Time with 1000-pF Load
  • 1-ns Delay Matching
  • Undervoltage Lockout for High-Side and Low-Side
    Driver
  • Offered in 8-Pin SOIC (D), PowerPAD™ SOIC-8
    (DDA), SON-8 (DRM), SON-9 (DRC) and SON-10
    (DPR) Packages
  • Specified from –40°C to 140°C

Texas Instruments  UCC27201ADRMT

The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC2720xA are based on the popular UCC27200/1 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18 V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200A are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.

Both devices are offered in an 8-pin SOIC (D), PowerPad SOIC-8 (DDA), SON-8 (DRM) package, a 9-pin SON-9 (DRC) package and a 10-pin SON-10 (DPR) package.