UCC27324QDRQ1

text.skipToContent text.skipToNavigation

UCC27324QDRQ1

Automotive Dual 4A High Speed Low-Side MOSFET Driver

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • Qualified for Automotive Applications
  • Industry-Standard Pinout
  • High Current Drive Capability of ±4 A at the Miller Plateau Region
  • Efficient Constant Current Sourcing Even at Low Supply Voltages
  • TTL and CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • Supply Voltage of 4 V to 15 V
  • Supply Current of 0.3 mA
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Rated From TJ = –40°C to 125°C
  • TrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel

All trademarks are the property of their respective owners.

Texas Instruments  UCC27324QDRQ1

The UCC27324-Q1 high-speed dual-MOSFET driver can deliver large peak currents intocapacitive loads. Using a design that inherently minimizes shoot-through current, these driversdeliver 4 A of current where it is needed most, at the Miller plateau region during the MOSFETswitching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allowsefficient current sourcing and sinking at low supply voltages.

The device is offered in a standard SOIC-8 (D) package.