UCC27423QDGNRQ1

text.skipToContent text.skipToNavigation

UCC27423QDGNRQ1

Automotive Dual 4A Low-Side MOSFET Driver With Enable

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Industry-Standard Pinout
  • Enable Functions for Each Driver
  • High-Current Drive Capability of ±4 A
  • Unique Bipolar and CMOS True Drive Output Stage Provides High Current at MOSFET Miller Thresholds
  • Inputs Independent of Supply Voltage Compatible With TTL and CMOS
  • 20-ns Typical Rise and 15-ns Typical Fall Times With 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Available in Thermally Enhanced MSOP PowerPAD Package
  • Rated From –40°C to +125°C

All trademarks are the property of their respective owners.

Texas Instruments  UCC27423QDGNRQ1

The UCC2742x-Q1 family of devices are high-speed dual MOSFET drivers capable of delivering large peak currents into capacitive loads. Two standard logic options are offered: dual inverting and dual noninverting drivers. They are offered in the standard 8-pin SOIC (D) package. The thermally enhanced 8-pin PowerPAD Package MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability.

Using a design that inherently minimizes shoot-through current, these drivers deliver 4-A current where it is needed most, at the Miller plateau region, during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

The UCC2742x-Q1 provide enable (ENBL) functions to have better control of the operation of the driver applications. ENBA and ENBB are implemented on pins 1 and 8, which were previously left unused in the industry standard pinout. They are internally pulled up to VDD for active-high logic and can be left open for standard operation.

For all available packages, see the orderable addendum at the end of the data sheet.