UCC27511ADBVT

text.skipToContent text.skipToNavigation

UCC27511ADBVT

Single-Channel High-Speed Low-Side Gate Driver With 4-A Peak Source and 8-A Peak Sink

Qty Price
1-9 $1.48
10-24 $1.32
25-99 $1.23
100-249 $1.05
250-499 $0.97
500-749 $0.79
750-999 $0.63
1000+ $0.56

Features

  • Input Pins Capable of Withstanding –5 V Below GND pin
  • Low-Cost Gate-Driver Device Offering Superior Replacement of NPN and PNP Discrete Solutions
  • Strong Sink Current Offers Enhanced Immunity Against Miller Turnon
  • Split Output Configuration (Allows Easy and Independent Adjustment of Turnon and Turnoff Speeds)
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (9-ns and 7-ns typical)
  • 4.5 to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent of Supply Voltage)
  • Wide Hysteresis (1-V typical) for High-Noise Immunity
  • Dual-Input Design (Choice of an Inverting (IN– Pin) or Non-Inverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin can be Used for Enable orDisable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage

All trademarks are the property of their respective owners.

Texas Instruments  UCC27511ADBVT

The UCC27511A device is a compact gate driver thatoffers superior replacement of NPN and PNP discrete driver (buffer circuit) solutions. TheUCC27511Asingle-channel low-side,high-speed gate driver rated for MOSFETs, IGBTs, and emerging wide-bandgap power devices such asGaN. The device features fast rise times, fall times, and propagation delays, making theUCC27511A device suitable for high-speed applications. Itsasymmetrical 4-A peak source and 8-A peak sink currents boost immunity against parasitic Millerturnon effect. The split output configuration enables easy and independent adjustment of rise andfall times using only two resistors and eliminating the need for an external diode. Featuresincluding wide input hysteresis and negative input voltage handling enhance transient immunity.