text.skipToContent text.skipToNavigation

UCC27524A1QDGNRQ1

Automotive, Dual 5-A, High-Speed, Low-Side Gate Driver With Negative Input Voltage Capability

Packaging

Package | PIN: DGN | 8
Temp: S (-40 to 140)
Carrier: Cut Tape
Qty Price
1-9 $2.05
10-24 $1.83
25-99 $1.71
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.87

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1
    • DeviceHBM ESD Classification Level H2
    • Device CDM ESD Classification LevelC4B
  • Industry-Standard Pin Out
  • Two Independent Gate-Drive Channels
  • 5-A Peak Source and Sink-Drive Current
  • Independent Enable Function for Each Output
  • TTL and CMOS-Compatible Logic Threshold Independent of Supply Voltage
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Ability to Handle Negative Voltages (–5 V) at Inputs
  • Inputs and Enable Pin-Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
  • 4.5-V to 18-V Single-Supply Range
  • Outputs Held Low During VDD-UVLO, (Ensures Glitch-Free Operation at Power-Up and Power-Down)
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (7-ns and 6-ns Typical)
  • 1-ns Typical Delay Matching Between 2-Channels
  • Ability to Parallel Two Outputs for High-Drive Current
  • Outputs Held in LOW When Inputs are Floating
  • MSOP-8 PowerPad™ Package
  • Operating Temperature Range of –40°C to +140°C

All trademarks are the property of their respective owners.

Texas Instruments  UCC27524A1QDGNRQ1

The UCC27524A1-Q1 device is a dual-channel, high-speed, low-side, gate-driver devicecapable of effectively driving MOSFET and IGBT power switches. The UCC27524A1-Q1 device is avariant of the UCC2752x family. The UCC27524A1-Q1 device adds the ability to handle –5 V directlyat the input pins for increased robustness. The UCC27524A1-Q1 device is a dual, non-invertingdriver. Using a design that inherently minimizes shoot-through current, the UCC27524A1-Q1 device iscapable of delivering high-peak current pulses of up to 5-A source and 5-A sink into capacitiveloads along with rail-to-rail drive capability and extremely small propagation delay (typically 13ns). In addition, the drivers feature matched, internal-propagation delays between the two channelswhich are very well suited for applications requiring dual-gate drives with critical timing, suchas synchronous rectifiers. This also enables connecting two channels in parallel to effectivelyincrease current-drive capability or driving two switches in parallel with a single input signal.The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed andindependent of the VDD supply voltage. Wide hysteresis between the high andlow thresholds offers excellent noise immunity.

For protection purposes, internal pull-up and pull-down resistors on the input pins ofthe UCC27524A1-Q1 device ensure that outputs are held LOW when input pins are in floatingcondition. The UCC27524A1-Q1 device features enable pins (ENA and ENB) to have better control ofthe operation of the driver applications. The pins are internally pulled up toVDD for active-high logic and are left open for standard operation.

The UCC27524A1-Q1 devices is available in a MSOP-PowerPAD-8 with exposed pad (DGN)package.