text.skipToContent text.skipToNavigation

UCC27532QDBVRQ1

UCC27532-Q1 2.5-A and 5-A, 35-VMAX VDD FET and IGBT Single-Gate Driver

Packaging

Package | PIN: DBV | 6
Temp: S (-40 to 140)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Low-Cost Gate Driver (offering optimal solution
    for driving FET and IGBTs)
  • Superior Replacement to Discrete Transistor Pair
    Drive (providing easy interface with controller)
  • CMOS Compatible Input-Logic Threshold (becomes
    fixed at VDD above 18 V)
  • Split Outputs Allow Separate Turnon and Turnoff
    Tuning
  • Enable with Fixed TTL Compatible Threshold
  • High 2.5-A Source and 5-A Sink Peak-Drive Currents
    at 18-V VDD
  • Wide VDD Range From 10 V up to 35 V
  • Input Pins Capable of Withstanding up to –5-V
    DC Below Ground
  • Output Held Low When Inputs are Floating or During
    VDD UVLO
  • Fast Propagation Delays (17-ns typical)
  • Fast Rise and Fall Times
    (15-ns and 7-ns typical with 1800-pF Load)
  • Undervoltage Lockout (UVLO)
  • Used as a High-Side or Low-Side Driver (if designed
    with proper bias and signal isolation)
  • Low-Cost Space-Saving 6-Pin DBV (SOT-23) Package
  • Operating Temperature Range of –40°C to 140°C

Texas Instruments  UCC27532QDBVRQ1

The UCC27532-Q1 device is a single-channel high-speed gate driver capable of effectively driving MOSFET and IGBT power switches by up to 2.5-A source and 5-A sink (asymmetrical drive) peak current. Strong sink capability in asymmetrical drive boosts immunity against parasitic Miller turnon effect. The UCC27532-Q1 device also features a split-output configuration where the gate-drive current is sourced through the OUTH pin and sunk through the OUTL pin. This pin arrangement allows the user to apply independent turnon and turnoff resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.

The driver has rail-to-rail drive capability and an extremely-small propagation delay of 17 ns (typically).

The UCC27532-Q1 device has a CMOS-input threshold-centered 55% rise and 45% fall in regards of VDD at VDD below or equal 18 V. When VDD is above 18 V, the input threshold remains fixed at the maximum level.

The driver has an EN pin with a fixed TTL-compatible threshold. EN is internally pulled up; pulling EN low disables driver, while leaving it open provides normal operation. The EN pin can be used as an additional input with the same performance as the IN pin.

Leaving the input pin of driver open holds the output low. The logic behavior of the driver is shown in the Timing Diagram, Input/Output Logic Truth Table, and Typical Application Diagrams.

Internal circuitry on the VDD pin provides an undervoltage-lockout function that holds the output low until the VDD supply voltage is within operating range.

The UCC27532-Q1 driver is offered in a 6-pin standard SOT-23 (DBV) package. The device operates over a wide temperature range of –40°C to 140°C.