UCC28060D

text.skipToContent text.skipToNavigation

UCC28060D

Natural Interleaved Dual-Phase Transition-Mode PFC Controller

Packaging

Package | PIN: D | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.25
10-24 $2.93
25-99 $2.73
100-249 $2.39
250-499 $2.24
500-749 $1.90
750-999 $1.61
1000+ $1.53

Features

Texas Instruments  UCC28060D

Optimized for high-volume consumer applications, this solution extends the advantages of transition mode—high efficiency with low-cost components—to higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.

Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.