UCC2808D-1

text.skipToContent text.skipToNavigation

UCC2808D-1

Low Power Current Mode Push-Pull PWM

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.01
10-24 $2.71
25-99 $2.53
100-249 $2.21
250-499 $2.08
500-749 $1.76
750-999 $1.49
1000+ $1.42

Features

  • Dual Output Drive Stages in Push-Pull
    Configuration
  • 130-µA Typical Starting Current
  • 1-mA Typical Run Current
  • Operation to 1-MHz
  • Internal Soft-Start
  • On-Chip Error Amplifier With 2-MHz Gain
    Bandwidth Product
  • On-Chip VDD Clamping
  • Output Drive Stages Capable Of 500-mA Peak
    Source Current, 1-A Peak Sink Current

Texas Instruments  UCC2808D-1

The UCCx808-x is a family of BiCMOS push-pull, high-speed, low-power, pulse-width modulators. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60 ns to 200 ns depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.