UCC2813PW-1

text.skipToContent text.skipToNavigation

UCC2813PW-1

Low Power Economy BiCMOS Current Mode PWM

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.01
10-24 $2.71
25-99 $2.53
100-249 $2.21
250-499 $2.08
500-749 $1.76
750-999 $1.49
1000+ $1.42

Features

  • 100-µA Typical Starting Supply Current
  • 500-µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current-Sense Signal
  • 1-A Totem-Pole Output
  • 70-ns Typical Response from Current-Sense to Gate-Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as the UCC3802 Device, UC3842 Device, and UC3842A Device Families

Texas Instruments  UCC2813PW-1

The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.

The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.