UCC2813QDR-1Q1

text.skipToContent text.skipToNavigation

UCC2813QDR-1Q1

Automotive 7.4V to 12V, 1A BiCMOS Current Mode PWM Controller

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.89
10-24 $2.60
25-99 $2.42
100-249 $2.12
250-499 $1.99
500-749 $1.69
750-999 $1.43
1000+ $1.36

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 100-µA Typical Starting Supply Current
  • 500-µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1-A Totem-Pole Output
  • 70 ns Typical Response from Current-Sense to Gate Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UC3802, UC3842, and UC3842A

Texas Instruments  UCC2813QDR-1Q1

The UCC2813-0/-1/-2/-3/-4/-5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC2813-0/-1/-2/-3/-4/-5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2813-3 and UCC2813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2813-2 and UCC2813-4 make these ideal choices for use in off-line power supplies.

The UCC2813-xQ-Q1 series is specified for the automotive temperature range of –40°C to 125°C.