text.skipToContent text.skipToNavigation

UCC28600TDRQ1

Automotive 8-Pin Current Mode Flyback Controller with Green Mode

Packaging

Package | PIN: D | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.41
10-24 $1.26
25-99 $1.17
100-249 $1.00
250-499 $0.92
500-749 $0.75
750-999 $0.60
1000+ $0.54

Features

  • Qualified for Automotive Applications
  • Green-Mode Controller With Advanced Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and
    Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for System No-Load Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Overvoltage Protection, Line and Load
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive™, -0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • APPLICATIONS
    • Bias Supplies for LCD-Monitors, LCD-TV, PDP-TV,
      and Set Top Boxes
    • AC/DC Adapters and Offline Battery Chargers
    • Energy Efficient Power Supplies up to 200 W

TrueDrive Is a trademark of Texas Instruments

Texas Instruments  UCC28600TDRQ1

The UCC28600-Q1 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600-Q1 integrates built-in advanced energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies. UCC28600-Q1 incorporates frequency fold back and green mode operation to reduce the operation frequency at light load and no load operations.

UCC28600-Q1 is offered in the 8-pin SOIC (D) package. Operating ambient temperature range is –40°C to 105°C.

The Design Calculator, (Texas Instruments Literature number SLVC104), located in the Tools and Software section of the UCC28600-Q1 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.