text.skipToContent text.skipToNavigation

UCC28610DR

12-65W Green-mode Flyback Power Supply Controller

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.20
10-24 $1.07
25-99 $0.99
100-249 $0.84
250-499 $0.78
500-749 $0.64
750-999 $0.51
1000+ $0.46

Features

  • Cascoded Configuration Allows Fully Integrated
    Current Control Without External Sense Resistor
  • Fast Start Up With Low Standby Power Achieved
    by Cascode Configuration
  • Frequency and Peak Current Modulation for
    Optimum Efficiency Over Entire Operating Range
  • Green-Mode (GM) Burst Switching Packets
    Improve No-Load Efficiency
  • Advanced Overcurrent Protection Limits RMS
    Input and Output Currents
  • Thermal Shutdown
  • Timed Overload With Retry or Latch-Off
    Response
  • Programmable Opto-Less Output Overvoltage
    Protection
  • Fast Latched Fault Recovery
  • 8-Pin SOIC Package and 8-Pin PDIP Lead-Free
    Packages

Texas Instruments  UCC28610DR

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.