UCC2895QDWRQ1

text.skipToContent text.skipToNavigation

UCC2895QDWRQ1

Automotive 9V to 17V Advanced Phase-Shift BiCMOS PWM Controller

Packaging

Package | PIN: DW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.63
10-24 $6.86
25-99 $6.41
100-249 $5.75
250-499 $5.36
500-749 $4.67
750-999 $4.04
1000+ $3.96

Features

  • Qualified for Automotive Applications
  • Programmable Output Turn-On Delay
  • Bidirectional Oscillator Synchronization
  • Voltage-Mode, Peak-Current-Mode, or Average-Current-Mode Control
  • Programmable Soft Start/Soft Stop and Chip Disable Via a Single Pin
  • 0% to 100% Duty-Cycle Control
  • 7-MHz Error Amplifier
  • Operation to 1 MHz
  • Typical 5-mA Operating Current at 500 kHz
  • Very Low 150-µA Current During Undervoltage Lockout (UVLO)

Texas Instruments  UCC2895QDWRQ1

The UCC2895-Q1 is a phase-shift pulse-width modulation (PWM) controller that implements control of a full-bridge power stage by phase shifting the switching of one half-bridge with respect to the other. It allows constant-frequency PWM in conjunction with resonant zero-voltage switching to provide high efficiency at high frequencies. The device can be used either as a voltage-mode or current-mode controller.

Although the UCC2895-Q1 maintains the functionality of the UC3875/6/7/8 family and UC3879, it improves on that controller family with additional features such as enhanced control logic, adaptive delay set, and shutdown capability. Because it is built using the BCDMOS process, it operates with dramatically less supply current than its bipolar counterparts. The UCC2895-Q1 can operate with a maximum clock frequency of 1 MHz.