UCC39002P

text.skipToContent text.skipToNavigation

UCC39002P

Advanced 8 Pin Loadshare Controller

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $3.12
10-24 $2.81
25-99 $2.61
100-249 $2.29
250-499 $2.15
500-749 $1.83
750-999 $1.54
1000+ $1.47

Features

  • High Accuracy, Better Than 1% Current Share
    Error at Full Load
  • High-Side or Low-Side (GND Reference) Current-
    Sense Capability
  • Ultra-Low Offset Current Sense Amplifier
  • Single Wire Load Share Bus
  • Full Scale Adjustability
  • Intel® SSI Load Share Specification Compliant
  • Disconnect from Load Share Bus at Stand-By
  • Load Share Bus Protection Against Shorts to GND
    or to the Supply Rail
  • 8-Pin MSOP Package Minimizes Space
  • Lead-Free Assembly

Texas Instruments  UCC39002P

The UCC39002 device is an advanced, high-performance, and low-cost load share controller that provides all necessary functions to parallel multiple independent power supplies or DC-to-DC modules. Targeted for high-reliability applications in server, workstation, telecom, and other distributed power systems, the controller is suitable for N+1 redundant systems or high current applications where off-the-shelf power supplies must be paralleled.

The BiCMOS UCC39002 is based on the automatic master or slave architecture of the UC3902 and UC3907 load share controllers. The device provides better than 1% current share error between modules at full load by using a very low offset post-package-trimmed current sense amplifier and a high-gain negative feedback loop. And with the amplifier’s common-mode range of 0 V to the supply rail, the current sense resistor, RSHUNT, can be placed in either the GND return path or in the positive output rail of the power supply.