UCC3916DP

text.skipToContent text.skipToNavigation

UCC3916DP

1.65A, 4-6V Single Hot-Swap IC Hi-Side MOSFET for SCSI Terminator Hot Swap, Comm. Temp.

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $4.11
10-24 $3.69
25-99 $3.45
100-249 $3.09
250-499 $2.89
500-749 $2.51
750-999 $2.18
1000+ $2.13

Features

  • Integrated Circuit Breaker Function
  • Integrated 0.2 Power FET
  • SCSI, SCSI-2, SCSI-3 Compliant
  • 1uA ICC When Disabled
  • Programmable On Time
  • Accurate 1.65A Trip Current and 2.0A Max Current
  • Fixed 3% Duty Cycle
  • Uni-Directional Switch
  • Thermal Shutdown

Texas Instruments  UCC3916DP

The UCC3916 SCSI termpower manager provides complete power management, hot swap capability, and circuit breaker functions with minimal external components. For most applications, the only external component required to operate the device, other than supply bypassing, is a timing capacitor which sets the fault time.

The current trip level is internally set at 1.65A, and the maximum current level is also internally programmed for 2A. While the output current is below the trip level of 1.65A, the internal power MOSFET is switched on at a nominal 220m. When the output current exceeds the trip level but remains less than the maximum current level, the MOSFET remains switched on, but the fault timer starts charging CT. Once the fault time is reached, the circuit will shut off for a time which equates to a 3% duty cycle. Finally, when the output current reaches the maximum current level, the MOSFET transitions from a switch to a constant current source.

The UCC3916 is designed for unidirectional current flow, emulating a diode in series with the power MOSFET.

The UCC3916 can be put in a sleep mode, drawing only 1uA of supply current.

Other features include thermal shutdown and low thermal resistance Small Outline Power package.