ULN2003BN

text.skipToContent text.skipToNavigation

ULN2003BN

High-voltage High-current Darlington Transistor Array

Packaging

Package | PIN: N | 16
Temp: T (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $0.78
10-24 $0.68
25-99 $0.62
100-249 $0.53
250-499 $0.48
500-749 $0.37
750-999 $0.28
1000+ $0.25

Features

  • Greater Than 4x Reduction in Output Leakage (ICEX) over ULN2003A
  • 500-mA Rated Collector Current (Single Output)
  • High-Voltage Outputs 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

Texas Instruments  ULN2003BN

The ULN2003B device is a high-voltage, high-current Darlington transistor array. This device consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULN2003B has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or CMOS devices.