text.skipToContent text.skipToNavigation

ULN2004AIDR

High-Voltage, High-Current Darlington Transistor Array

Packaging

Package | PIN: D | 16
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.66
10-24 $0.58
25-99 $0.53
100-249 $0.45
250-499 $0.41
500-749 $0.32
750-999 $0.24
1000+ $0.21

Features

  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs . . . 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

Texas Instruments  ULN2004AIDR

The ULN2004AI is a high-voltage, high-current Darlington transistor array. This device consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher-current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The ULN2004AI has a 10.5-k. series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.