ULQ2004ATDRG4Q1

text.skipToContent text.skipToNavigation

ULQ2004ATDRG4Q1

Automotive Catalog High-Voltage, High-Current Darlington Transistor Array

Packaging

Package | PIN: D | 16
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.77
10-24 $0.67
25-99 $0.61
100-249 $0.52
250-499 $0.47
500-749 $0.37
750-999 $0.28
1000+ $0.24

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

All trademarks are the property of their respective owners.

Texas Instruments  ULQ2004ATDRG4Q1

The ULQ200xA-Q1 devices are high-voltage high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULQ2003A-Q1 has a 2.7-kΩ series base resistor for each Darlington pair, for operation directly with TTL or 5-V CMOS devices. The ULQ2004A-Q1 has a 10.5-kΩ series base resistor to allow operation directly from CMOS devices that use supply voltages of 6 V to 15 V. The required input current of the ULQ2004A-Q1 is below that of the ULQ2003A-Q1.