VSP1900DBT

text.skipToContent text.skipToNavigation

VSP1900DBT

8-Channel Vertical Driver for CCD Sensors with Electric Shutter

Packaging

Package | PIN: DBT | 30
Temp: S (0 to 85)
Carrier: Partial Tube
Qty Price
1-9 $22.16
10-24 $20.61
25-99 $19.89
100-249 $17.37
250-499 $16.53
500-749 $15.22
750-999 $13.66
1000+ $13.61

Features

  • CCD Vertical Driver:
    • Three Field CCD Support
    • Two Field CCD Support
  • Output Drivers:
    • 3 Levels Driver (V-Transfer) x 5
    • 2 Levels Driver (V-Transfer) x 3
    • 2 Levels Driver (E-Shutter) x 1
  • Driver Capability:
    • 450 pF to 1890 pF With 60 Ω to 240 Ω
  • Input Phase:
    • 3 State (V-Transfer) x 5
    • 2 State (V-Transfer) x 3
    • 2 State (E-Shutter) x 1
  • Portable Operation
    • Input Interface: 2.7 V to 5.5 V
  • Power Supply:
    • VDD 2.7 V to 5.5 V
    • VL –5 V to –9 V
    • VM GND
    • VH 11.5V to 15.5 V

Texas Instruments  VSP1900DBT

The VSP1900 is a CCD vertical clock driver with electric-shutter support. This device is composed of eight vertical transfer channels, which support both 3-field CCD and 2-field CCD operation. The VSP1900 contributes low power consumption and device count reduction in the system.