text.skipToContent text.skipToNavigation

XIO3130IZHC

Integrated PCI Express® (PCIe) 1:3 4-Port 4-Lane Packet Switch

Packaging

Package | PIN: ZHC | 196
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $17.09
10-24 $15.89
25-99 $15.34
100-249 $13.40
250-499 $12.75
500-749 $11.74
750-999 $10.53
1000+ $10.50

Features

  • PCI Express Base Specification, Revision 1.1
  • PCI Express Card Electromechanical Specification, Revision 1.1
  • PCI-to-PCI Bridge Architecture Specification, Revision 1.1
  • PCI Bus Power Management Interface Specification, Revision 1.2
  • PCI Express Fanout Switch With One ×1 Upstream Port and
    Three ×1 Downstream Ports
  • Packet Transmission Starts While Reception Still in Progress (Cut-Through)
  • 256-Byte Maximum Data Payload Size
  • Peer-to-Peer Support
  • Wake Event and Beacon Support
  • Support for D1, D2, D3hot, and D3cold
  • Active State Power Management (ASPM) Using Both L0s and L1
  • Low-Power PCI Express Transmitter Mode
  • Integrated AUX Power Switch Drains VAUX Power Only When Main Power Is Off
  • Integrated PCI Hot Plug Support
  • Integrated REFCLK Buffers for Switch Downstream Ports
  • 3.3-V Multifunction I/O Pins for PCI Hot Plug Status and Control
    or General Purpose I/Os
  • Optional Serial EEPROM for System-Specific Configuration Register
    Initialization

PCI Express, PCI Hot Plug are trademarks of others.

Texas Instruments  XIO3130IZHC

The Texas Instruments XIO3130 switch is a PCI Express ×1 3-port fanout switch. The XIO3130 provides a single ×1 upstream port supporting full 250-MB/s packet throughput in each direction simultaneously. Three independently configurable ×1 downstream ports are provided that also support full 250-MB/s packet throughput in each direction simultaneously.

A cut-through architecture is implemented to reduce the latency associated with packets moving through the PCI Express fabric. As soon as the address or routing information is decoded within the header of a packet entering an ingress port, the packet is directed to the egress port for forwarding. Packet poisoning using the EDB framing signal is supported in circumstances where packet errors are detected after the transmission of the egress packet begins.

The downstream ports may be configured to support PCI Hot Plug slot implementations. In this scenario, the system designer may decide to use the integrated PCI Hot Plug-compliant controller. This feature is available through the classic PCI configuration space under the PCI Express Capability Structure. When enabled, the downstream ports provide the PCI Hot Plug standard mechanism to apply and remove power to the slot or socket.

Power-management features include Active State Power Management, PME mechanisms, the Beacon/Wake protocol, and all conventional PCI D-states. When ASPM is enabled, each link automatically saves power when idle using the L0s and L1 states. PME messages are supported along with the PME_Turn_Off/PME_TO_Ack protocol.

When enabled, the upstream port supports Beacon transmission as well as the WAKE side band signal to wake the system as the result of a PCI Hot Plug event. Furthermore, the downstream ports may be configured to detect Beacon from downstream devices and forward this upstream. The switch also supports the translation and forwarding of WAKE from a downstream device into Beacon on the upstream port for cabled implementations.