text.skipToContent text.skipToNavigation

XTR110KU

Precision Voltage-To-Current Converter/Transmitter

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $13.87
10-24 $12.90
25-99 $12.45
100-249 $10.87
250-499 $10.35
500-749 $9.52
750-999 $8.55
1000+ $8.52

Features

  • 4mA TO 20mA TRANSMITTER
  • SELECTABLE INPUT/OUTPUT RANGES:
    • 0V to +5V, 0V to +10V Inputs
    • 0mA to 20mA, 5mA to 25mA Outputs Other Ranges
  • 0.005% MAX NONLINEARITY, 14 BIT
  • PRECISION +10V REFERENCE OUTPUT
  • SINGLE SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 13.5V to 40V
  • APPLICAITONS:
    • INDUSTRIAL PROCESS CONTROL
    • PRESSURE/TEMPERATURE TRANSMITTERS
    • CURRENT-MODE BRIDGE EXCITATION
    • GROUNDED TRANSDUCER CIRCUITS
    • CURRENT SOURCE REFERENCE FOR DATA ACQUISITION
    • PROGRAMMABLE CURRENT SOURCE FOR TEST EQUIPMENT
    • POWER PLANT/ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

Texas Instruments  XTR110KU

The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges.

A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry.

The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available.