AMC1302EVM の特徴
- Reinforced isolation amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 41
- ±50-mV input range
- Low gain error and drift
- Extended industrial temperature range
AMC1302EVM に関する概要
The AMC1302 evaluation module (EVM) is a platform for evaluating the AMC1302, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1302EVM allows the user to explore all the features of the AMC1302 device.