DLPLCR95EVM の特徴
- Targets 400-700 nm with 1-bit pattern rates up to 23,148 Hz
- DLP9500 DMD has 1920x1080 mirrors with 10.8 µm pitch
- DMD board with holes for convenient mounting
- Two 12-inch flex cables for flexible positioning of the DMD on a benchtop
DLPLCR95EVM に関する概要
This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice for designers needing high resolution and fast pattern rates.