EVM430-F6779 EVM430-F6779 - 3相電子電力計EVM angled board image

EVM430-F6779

EVM430-F6779 - 3相電子電力計EVM

価格

数量 価格
+

EVM430-F6779 の特徴

  • Run real-time electricity metering applications
  • Metrology software provided
  • Connects to any test system or AC voltage
  • Capacitive and isolated power supplies present
  • Easy viewing of results and calibration via RS-232
  • 160 segment LCD display
  • RF connectors for AMR/AMI support
  • 32kHz RTC support (header available for RTC calibration)
  • Headers for powering MSP430 or RTC-only via auxiliary power sources

EVM430-F6779 に関する概要

This EVM430-F6779 is a three-phase electricity meter evaluation module based on the MSP430F6779 device. The E-meter has inputs for three voltages and three currents, as well as an additional connection to setup anti-tampering. It allows a customer to test the new MSP430F677x/F674x/F676x/F677x1/F674x1/F676x1 series and see the accuracy result, wide dynamic range achieved, and ease of calibration. The easy-to-use Energy Library provides metrology software for fast startup with this EVM. The software is also programmable for any user’s needs.

価格

数量 価格
+