TAS2564YBGEVM-DC の特徴
- Stereo or mono evaluation
- USB input
- Connect multiple boards
- PPC3 integration
TAS2564YBGEVM-DC に関する概要
Designed to be used in junction with the PPC3-EVM-MB. this daughter card evaluation module provides the designer with the tools to integrate our smart amp portfolio into their application. This EVM provides both mono and stereo solutions with the ability to enable/disable IV Sense. Incorporated with the PurePath Control Console 3, the designer can characterize speakers and tune our speaker protection algorithm appropiately. These features create a tailored SoC performance that fits the designer's end equipment demands.