TLV320DAC3120EVM-U の特徴
- Full-featured evaluation module for the TLV320DAC3120 audio codec.
- USB connection to PC provides power, control, and streaming audio data for easy evaluation.
- Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
TLV320DAC3120EVM-U に関する概要
The TLV320DAC3120EVM-U (ACEV-1A) is a complete evaluation module for the TLV320DAC3120 audio codec.
The EVM is supported by TI’s CodecControl software, a block-diagram based graphical user interface for TI audio codec’s.
Software development for the TLV320DAC3120 miniDSP is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed to simplify software development on the miniDSP platform. The Graphical Development Environment includes a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code is assembled from the graphical signal flow.
The TLV320DAC3120EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals and digital audio data for advanced operation.