TPS7A7300EVM-718 の特徴
- Wide Vin range 1.5V – 6.5V
- No Resistor Dynamic Vout Configuration
- 2% Accuracy
- Low Output Noise (30mVRMS)
- High PSRR (PSRR 55dB @ 1kHz)
- Programmable Soft Start
- Power Good Output
TPS7A7300EVM-718 に関する概要
The Texas Instruments TPS7A7300EVM-718 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS7A7300 Low-Dropout Regulator at any of its pin-selectable output voltages (1V to 3.5V in 50mV increments). The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 3A at low-dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board. The power good signal can also be monitored at a test point provided.