质量信息
RoHS | 是 |
---|---|
REACH | 是 |
引脚镀层/焊球材料 | SN |
MSL 等级/回流焊峰值温度 | Level-2-260C-1 YEAR |
质量、可靠性和封装数据下载 包含信息:
|
查看或下载 |
封装信息
封装 | 引脚 | 包装数量 | 包装类型 | 温度 |
---|---|---|
SOT-23 (DBV) | 6 |
3,000 | LARGE T&R
有可用定制卷带 |
-40 to 125 |
封装 | 引脚 | SOT-23 (DBV) | 6 |
---|---|
包装数量 | 包装类型 |
3,000 | LARGE T&R
有可用定制卷带 |
温度 | -40 to 125 |
的特性
- 1.25-MHz Sample Rate Serial Device
- 10-Bit Resolution (ADS7887)
- 8-Bit Resolution (ADS7888)
- Zero Latency
- 25-MHz Serial Interface
- Supply Range: 2.35 V to 5.25 V
- Typical Power Dissipation at 1.25 MSPS:
- 3.8 mW at 3-V VDD
- 8 mw at 5-V VDD
- ±0.35 LSB INL, DNL (ADS7887)
- ±0.15 LSB INL, ±0.1 LSB DNL (ADS7888)
- 61 dB SINAD, –84 dB THD (ADS7887)
- 49.5 dB SINAD, –67.5 dB THD (ADS7888)
- Unipolar Input Range: 0 V to VDD
- Power-Down Current: 1 µA
- Wide Input Bandwidth: 15 MHz at 3 dB
- 6-Pin SOT23 and SC70 Packages
All trademarks are the property of their respective owners.
的说明
The ADS7887 device is a 10-bit, 1.25-MSPS, analog-to-digital converter (ADC), and the ADS7888 device is a 8-bit, 1.25-MSPS ADC. These devices include a capacitor-based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.
The devices operate from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the devices make them suitable for battery-powered applications. The devices also include a power-saving, power-down feature for when the devices are operated at lower conversion speeds.
The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power-up sequencing.
The ADS7887 and ADS7888 are available in 6-pin SOT-23 and SC70 packages and are specified for operation from –40°C to 125°C.
价格
数量 | 单价 (USD) |
---|---|
1-99 | 2.525 |
100-249 | 2.213 |
250-999 | 1.551 |
1,000+ | 1.25 |
其他可选包装数量|类型
包装数量 | 包装类型 |
250 | SMALL T&R
|
---|---|
库存 | 26,077 |
数量 | 价格 (USD) |
|