封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -45 to 85 |
包装数量 | 包装 250 | SMALL T&R |
BUF602 的特性
- Wide Bandwidth: 1000MHz
- High Slew Rate: 8000V/µs
- Flexible Supply Range:
±1.4V to ±6.3V Dual Supplies
+2.8V to +12.6V Single Supply - Output Current: 60mA (continuous)
- Peak Output Current: 350mA
- Low Quiescent Current: 5.8mA
- Standard Buffer Pinout
- Optional Mid-Supply Reference Buffer
- APPLICATIONS
- Low Impedance Reference Buffers
- Clock Distribution Circuits
- Video/Broadcast Equipment
- Communications Equipment
- High-Speed Data Acquisition
- Test Equipment and Instrumentation
All other trademarks are the property of their respective owners.
BUF602 的说明
The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.
The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.