已添加至购物车

CD4049UBE 正在供货
6-ch, 3-V to 18-V inverters
质量信息
RoHS | 是 |
---|---|
REACH | 是 |
引脚镀层/焊球材料 | NIPDAU |
MSL 等级/回流焊峰值温度 | N/A for Pkg Type |
质量、可靠性和封装数据下载 包含信息:
|
查看或下载 |
CD4049UB 的特性
- CD4049UB Inverting
- CD4050B Noninverting
- High Sink Current for Driving 2 TTL Loads
- High-to-Low Level Logic Conversion
- 100% Tested for Quiescent Current at 20 V
- Maximum Input Current of 1 µA at 18 V Over Full Package Temperature Range; 100 nA at 18 V and 25°C
- 5-V, 10-V, and 15-V Parametric Ratings
CD4049UB 的说明
The CD4049UB and CD4050B devices are inverting and noninverting hex buffers, and feature logic-level conversion using only one supply voltage (VCC). The input-signal high level (VIH) can exceed the VCC supply voltage when these devices are used for logic-level conversions. These devices are intended for use as CMOS to DTL or TTL converters and can drive directly two DTL or TTL loads. (VCC = 5 V, VOL ≤ 0.4 V, and IOL ≥ 3.3 mA.)
价格
数量 | 单价 (USD) |
---|---|
1-99 | 0.373 |
100-249 | 0.254 |
250-999 | 0.196 |
1,000+ | 0.13 |