封装信息
封装 | 引脚 VSON-CLIP (DQH) | 8 |
工作温度范围 (°C) -55 to 150 |
包装数量 | 包装 2,500 | LARGE T&R |
CSD17311Q5 的特性
- Optimized for 5V Gate Drive
- Ultra Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
- APPLICATIONS
- Notebook Point-of-Load
- Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems
NexFET is a trademark of Texas Instruments.
CSD17311Q5 的说明
The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5V gate drive applications.