text.skipToContent text.skipToNavigation

DAC3151IRGCT 正在供货

10-bit, 500-MSPS Digital-to-Analog Converter (DAC)

库存: 3,947
 

查看产品文件夹 DAC3151

封装信息

封装 | 引脚: VQFN (RGC) | 64
温度: I (-40 to 85)
包装数量 | 包装类型: 250 | SMALL T&R
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-3-260C-168 HR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Single Channel
  • Resolution
    • DAC3151: 10-Bit
    • DAC3161: 12-Bit
    • DAC3171: 14-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin-Compatible Family
  • Input Interface:
    • Parallel LVDS Inputs
    • Single or Dual DDR Data Clock
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 375 mW
  • Spectral Performance at 20 MHz IF
    • SNR:
      • DAC3151: 62 dBFS
      • DAC3161: 72 dBFS
      • DAC3171: 76 dBFS
    • SFDR:
      • DAC3151: 76 dBc
      • DAC3161: 77 dBc
      • DAC3171: 78 dBc
  • Current Sourcing DACs
  • Compliance Range: –0.5 V to +1 V
  • Package: 64-pin VQFN (9 mm × 9 mm)

All trademarks are the property of their respective owners.

描述

The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPSdigital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports aDDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multipledevices for precise signal synchronization. The DAC outputs are current sourcing, and terminate toGND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4,dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.

The DAC31x1 are available in a VQFN-64 package that is specified over the full industrialtemperature range (–40°C to +85°C).

 

数量 单价
1-99 $13.48
100-249 $11.78
250-999 $9.08
1,000+ $8.12

可替换包装类型

产品型号 DAC3151IRGCR
包装数量 | 包装类型 2,000 | LARGE T&R
库存 1,535
数量 | 价格 (USD) 1ku | $6.77