48-pin (RGZ) package image

DAC3162IRGZT 正在供货

双通道、12 位、500MSPS 数模转换器 (DAC)

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

DAC3162IRGZR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RGZ) | 48
工作温度范围 (°C) -40 to 85
包装数量 | 包装 250 | SMALL T&R

DAC3162 的特性

  • Low Power: 270 mW at 500 MSPS
  • LVDS Input Data Bus
    • Interleaved DDR Data Load
  • High DC Accuracy: ±0.25 LSB DNL (10-bit),
    ± 0.5 LSB INL (12-bit)
  • Low Latency: 1.5 Clock Cycles
  • Simple Control: No Software Required
  • Differential Scalable Output: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 1.8-V and 3.3-V DC Supplies
  • Space Saving Package: 48-pin 7-mm × 7-mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Wideband Communications
    • Medical Instrumentation
    • Test and Measurement

DAC3162 的说明

The DAC3152/DAC3162 is a low-power, low-latency, high-dynamic-range, dual-channel, 10-/12-bit, pin-compatible family of digital-to-analog converters (DACs) with a sample rate as high as 500 MSPS.

The device simplicity (no software required), low latency, and low power simplify the design of complex systems. The DACs interface seamlessly with the high-performance TRF370333 analog quadrature modulator for direct upconversion architectures.

Digital data for both DAC channels is interleaved through a single LVDS data bus with on-chip termination. The high input rate of the devices allows the processing of wide-bandwidth signals.

The devices are characterized for operation over the entire industrial temperature range of –40°C to 85°C and are available in a small 48-pin 7-mm × 7-mm QFN package.

The low power, small size, speed, superior crosstalk, simplicity, and low latency of the DAC3152/DAC3162 make them an attractive fit for a variety of applications.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

DAC3162IRGZR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R