text.skipToContent text.skipToNavigation

DAC3171IRGCT

14-bit, 500-MSPS Digital-to-Analog Converter (DAC)

供货: 3,746

封装

封装 | 引脚: VQFN (RGC) | 64
温度: I (-40 to 85)
包装类型: 剪切带
数量 单价
1-9 $23.98
10-24 $22.30
25-99 $21.52
100-249 $18.80
250-499 $17.89
500-749 $16.46
750-999 $14.78
1000+ $14.73

产品特点

  • Single Channel
  • Resolution
    • DAC3151: 10-Bit
    • DAC3161: 12-Bit
    • DAC3171: 14-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin-Compatible Family
  • Input Interface:
    • Parallel LVDS Inputs
    • Single or Dual DDR Data Clock
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 375 mW
  • Spectral Performance at 20 MHz IF
    • SNR:
      • DAC3151: 62 dBFS
      • DAC3161: 72 dBFS
      • DAC3171: 76 dBFS
    • SFDR:
      • DAC3151: 76 dBc
      • DAC3161: 77 dBc
      • DAC3171: 78 dBc
  • Current Sourcing DACs
  • Compliance Range: –0.5 V to +1 V
  • Package: 64-pin VQFN (9 mm × 9 mm)

All trademarks are the property of their respective owners.

德州仪器  DAC3171IRGCT

The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPSdigital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports aDDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multipledevices for precise signal synchronization. The DAC outputs are current sourcing, and terminate toGND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4,dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.

The DAC31x1 are available in a VQFN-64 package that is specified over the full industrialtemperature range (–40°C to +85°C).