text.skipToContent text.skipToNavigation

DAC3282IRGZT 正在供货

Dual-Channel, 16-Bit, 625-MSPS, 1x-2x Interpolating Digital-to-Analog Converter (DAC)

库存: 2,218
 

查看产品文件夹 DAC3282

封装信息

封装 | 引脚: VQFN (RGZ) | 48
温度: I (-40 to 85)
包装数量 | 包装类型: 250 | SMALL T&R
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-3-260C-168 HR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Dual, 16-Bit, 625 MSPS DACs
  • 8-Bit Input LVDS Data Bus
    • Byte-Wide Interleaved Data Load
    • 8 Sample Input FIFO
    • Optional Data Pattern Checker
  • Multi-DAC Synchronization
  • Optional 2x Interpolation Filter
  • Zero-IF Sinc Correction Filter
  • Fs/2 and ± Fs/4 Coarse Mixer
  • Digital Offset Adjustment for LO Correction
  • Temperature Sensor
  • 3- or 4-Wire Serial Control Interface
  • On Chip 1.2-V reference
  • Differential Scalable Output: 2 to 20 mA
  • Low Power: 950 mW at 625 MSPS, 845 mW at
    500 MHz, Full Operating Conditions
  • Space Saving Package: 48-pin 7×7mm VQFN
  • APPLICATIONS
    • Cellular Base Stations
    • Diversity Transmit
    • Wideband Communications
    • Digital Synthesis

All other trademarks are the property of their respective owners

描述

The DAC3282 is a dual-channel 16-bit 625 MSPS digital-to-analog converter (DAC) with an 8-bit LVDS input data bus with on-chip termination, optional 2x interpolation filter, and internal voltage reference. The DAC3282 offers superior linearity, noise and crosstalk performance.

Input data can be interpolated by 2x through an on-chip interpolating FIR filter with over 85 dB of stop-band attenuation. Multiple DAC3282 devices can be fully synchronized.

The DAC3282 allows either a complex or real output. An optional coarse mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. The digital offset correction feature allows optimization of LO feed-through of an external quadrature modulator performing the final single sideband RF up- conversion.

The DAC3282 is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 48-pin 7×7mm VQFN package.

数量 单价
1-99 $35.61
100-249 $31.66
250-999 $26.02
1,000+ $23.28