text.skipToContent text.skipToNavigation

DAC34SH84IZAYR 正在供货

Quad-Channel, 16-Bit, 1.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

库存: 1,000
 

查看产品文件夹 DAC34SH84

封装信息

封装 | 引脚: NFBGA (ZAY) | 196
温度: I (-40 to 85)
包装数量 | 包装类型: 1,000 | LARGE T&R
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 SNAGCU
MSL 等级/回流焊峰 Level-3-260C-168 HR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Low Power: 1.8 W at 1.5 GSPS, Full Operating
    Condition
  • Multi-DAC Synchronization
  • Selectable 2×, 4×, 8×, 16× Interpolation Filter
    • Stop-Band Attenuation > 90 dBc
  • Flexible On-Chip Complex Mixing
    • Two Independent Fine Mixers With 32-Bit
      NCOs
    • Power-Saving Coarse Mixers: ±n × fS/8
  • High-Performance, Low-Jitter Clock-Multiplying
    PLL
  • Digital I and Q Correction
    • Gain, Phase and Offset
  • Digital Inverse Sinc Filters
  • 32-Bit DDR Flexible LVDS Input Data Bus
    • 8-Sample Input FIFO
    • Supports Data Rates up to 750 MSPS
    • Data Pattern Checker
    • Parity Check
  • Temperature Sensor
  • Differential Scalable Output: 10 mA to 30 mA
  • 196-Ball, 12-mm × 12-mm NFBGA

描述

The DAC34SH84 is a very low-power, high-dynamic range, quad-channel, 16-bit digital-to-analog converter (DAC) with a sample rate as high as 1.5 GSPS.

The device includes features that simplify the design of complex transmit architectures: 2× to 16× digital interpolation filters with over 90 dB of stop-band attenuation simplify the data interface and reconstruction filters. Independent complex mixers allow flexible carrier placement.

A high-performance low-jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range. The digital quadrature modulator correction (QMC) enables complete IQ compensation for gain, offset and phase between channels in direct upconversion applications.

Digital data is input to the device through a 32-bit wide LVDS data bus with on-chip termination. The wide bus allows the processing of high-bandwidth signals. The device includes a FIFO, data pattern checker, and parity test to ease the input interface. The interface also allows full synchronization of multiple devices.

The device is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 196-ball, 12-mm × 12-mm, 0.8-mm pitch NFBGA package.

The DAC34SH84 low-power, high-bandwidth support, superior crosstalk, high dynamic range, and features are an ideal fit for next-generation communication systems.

数量 单价
1-99 $91.29
100-249 $88.55
250-999 $73.72
1,000+ $68.64

可替换包装类型

产品型号 DAC34SH84IZAY
包装数量 | 包装类型 160 | JEDEC TRAY (5+1)
库存 3,662
数量 | 价格 (USD) 1ku | $69.96