text.skipToContent text.skipToNavigation

DAC7625U 正在供货

12 位四路电压输出数模转换器

库存: 4,147
 

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU-DCC
MSL 等级/回流焊峰 Level-3-260C-168 HR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

更多 DAC7625 相关信息

封装信息

封装 | 引脚 包装数量 | 包装类型 温度
SOIC (DW) | 28 20 | TUBE
-40 to 85
封装 | 引脚 SOIC (DW) | 28
包装数量 | 包装类型 20 | TUBE
温度 -40 to 85
查看更多封装信息

DAC7625 的特性

  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • RESET TO MID-SCALE (DAC7624) OR
    ZERO-SCALE (DAC7625)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS

DAC7625 的说明

The DAC7624 and DAC7625 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7624) or to a zero-scale of 000H (DAC7625). The DAC7624 and DAC7625 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7624 and DAC7625 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7624 and DAC7625 are available in a 28-pin plastic double-wide or a 28-lead SOIC package, and offer guaranteed specifications over the -40°C to +85°C temperature range.

价格


数量 单价 (USD)
1-99 19.067
100-249 16.655
250-999 12.841
1,000+ 11.486

其他可选包装数量|类型

包装数量 | 包装类型 1,000 | LARGE T&R
库存 1,985
数量 | 价格 (USD) 1ku | 9.745 1-99 16.177 100-249 14.13 250-999 10.895 1,000+ 9.745
有可用定制卷带