text.skipToContent text.skipToNavigation

DAC8802IPW 正在供货

14 位双通道串行接口乘法数模转换器

与 DAC8802IPWG4 相同 该器件型号与以上所列器件型号完全相同。您可仅批量订购上面所列的器件型号。

库存: 2,560
 

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-2-260C-1 YEAR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

更多 DAC8802 相关信息

封装信息

封装 | 引脚 包装数量 | 包装类型 温度
TSSOP (PW) | 16 90 | TUBE
-40 to 85
封装 | 引脚 TSSOP (PW) | 16
包装数量 | 包装类型 90 | TUBE
温度 -40 to 85
查看更多封装信息

DAC8802 的特性

  • Relative Accuracy: 1 LSB Max
  • Differential Nonlinearity: 1 LSB Max
  • 2-mA Full-Scale Current ±20%, with VREF = ±10 V
  • 0.5 µs Settling Time
  • Midscale or Zero-Scale Reset
  • Separate 4Q MultiplyingReference Inputs
  • Reference Bandwidth: 10 MHz
  • Reference Dynamics: -105 dB THD
  • SPI™-Compatible 3-Wire Interface: 50 MHz
  • Double Buffered Registers to Enable Simultaneous Multichannel Update
  • Internal Power-On Reset
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration

SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners.

DAC8802 的说明

The DAC8802 is a dual, 14-bit, current-output digital-to-analogconverter (DAC) designed to operate from a single 2.7 V to 5.5 V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A doubled-buffered, serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.

The DAC8802 is available in an TSSOP-16 package.

价格


数量 单价 (USD)
1-99 10.694
100-249 9.341
250-999 7.202
1,000+ 6.442