DLP5530Q1EVM DLP5530-Q1 电子评估模块 angled board image

DLP5530Q1EVM

DLP5530Q1EVM

定价

数量 价格
+

DLP5530Q1EVM 的特性

  • Complete DLP5530-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • Windows GUI for configuration and control

DLP5530Q1EVM 的说明

The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture generation unit for applications such as head-up display, transparent window display, or other automotive display applications.

定价

数量 价格
+