DLP5534PROJQ1EVM DLP5534-Q1 Projector Evaluation Module angled board image

DLP5534PROJQ1EVM

DLP5534-Q1 Projector Evaluation Module

定价

数量 价格
+

DLP5534PROJQ1EVM 的特性

  • 1152 x 576 resolution
  • 2.7W optical output power
  • CBM-25X-UV LED
  • Adjustable throw distance: 300 to 900mm
  • 950:1 contrast ratio (FoFo)
  • HDMI and OpenLDI video inputs

DLP5534PROJQ1EVM 的说明

The DLP5534PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support 405nm transparent window displays embedded with phosphor films. The DLP5534PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, 405nm LED light source, and an adjustable throw distance. The projector is based on the DLP5534-Q1 chipset and electronics EVM.

定价

数量 价格
+