DLP5534Q1EVM 采用 DLP5534-Q1 0.55 英寸 405nm DMD 的 EVM(仅限电子产品) what is included board image

DLP5534Q1EVM

采用 DLP5534-Q1 0.55 英寸 405nm DMD 的 EVM(仅限电子产品)

定价

数量 价格
+

DLP5534Q1EVM 的特性

  • Complete DLP5534-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • Windows GUI for configuration and control

DLP5534Q1EVM 的说明

The DLP5534Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5534-Q1 automotive chipset. The DLP5534-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics and a 405nm LED this EVM can be used to develop an automotive grade DLP projector for applications such as transparent window displays with embedded phosphor films or other display applications.

定价

数量 价格
+