text.skipToContent text.skipToNavigation

DLPC3436CZVB 正在供货

DLP® Display Controller for DLP230NP (0.23 1080p) DMD

供货: 464
 

查看产品文件夹 DLPC3436

封装

封装 | 引脚: NFBGA (ZVB) | 176
温度:
包装数量 | 包装类型: 260 | JEDEC TRAY (5+1)
View more packaging information

Quality information

RoHS
REACH
铅涂层/焊球材料 Call TI
MSL 等级/回流焊峰 Call TI
材料成分 查看
MTBF/FIT 率 -
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 -

产品特点

  • DLP230NP (.23 1080p) DMD display controller
    • Supports input resolutions up to 1080p
    • Low-power DMD interface with interface training
  • Input frame rates up to 240 Hz (60 Hz at 1080p resolution)
  • 24-Bit, input pixel interface support:
    • Parallel interface protocol
    • Pixel clock up to 150 MHz
    • Multiple input pixel data format options
  • Pixel data processing including:
    • IntelliBright™ suite of imageprocessing algorithms
      • Content adaptive illumination control
      • Local area brightness boost
    • Color coordinate adjustment
    • Active power management processing
  • External flash support
  • Embedded frame memory (eDRAM)
  • System features:
    • I2C control of device configuration
    • Programmable LED current control
    • One frame latency

All trademarks are the property of their respective owners.

描述

The DLPC3436 digital controller, a component of the DLP230NP (.23 1080p) chipset,supports reliable operation of the DLP230NP digital micromirror device (DMD). The DLP230NP chipsetenables small form factor, low power, and high resolution 1080p displays.

Visit theGetting Started with TI DLP®PicoTM Display Technology page to learn more aboutthe DLP230NP chipset.

The DLP230NP chipset includes establishedresources to help the user accelerate the design cycle, which includeproduction readyoptical modules,opticalmodules manufactures, anddesignhouses.

数量 单价
1-99 $30.93
100-249 $27.49
250-999 $22.60
1,000+ $20.21