ISO1410DWEVM 的特性
- Robust EMC isolated RS-485
- Wide supply and level translation range: 1.71 V to 5.5 V
- Isolation barrier life > 25 years
ISO1410DWEVM 的说明
The ISO1410DWEVM is an evaluaiton module (EVM) used to evaluate the high-performance, reinforced isolated RS-485 ISO1410 in a 16-pin wide-body SOIC package (package code DW). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.