ISO7741DBQEVM 的特性
- High Speed, Robust EMC Dual-Channel Digital Isolator
- Wide Supply & Level Translation Range: 2.25V to 5.5V
- High Signaling Rate: Up to 100Mbps
- Low Propagation Delay: 11ns Typical (5V Supplies)
- Isolation Barrier Life > 100 Years
ISO7741DBQEVM 的说明
ISO7741DBQEVM is an Evaluaiton Module used to evaluate the high performance, reinforced quad channel digital isolator ISO7741 in 16-Pin SSOP package (Package Code-DBQ). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.