text.skipToContent text.skipToNavigation

ISOW7841DWER 正在供货

带有集成电源的高效、低辐射、增强型数字隔离器

库存: 6,724
 
有可用定制卷带

查看产品文件夹 ISOW7841
下载
下载数据表 

封装信息

封装 | 引脚: SO-MOD (DWE) | 16
温度: Q (-40 to 125)
包装数量 | 包装类型: 2,000 | LARGE T&R
有可用定制卷带
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-3-260C-168 HR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1kVRMS working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10kVPK surge capability
    • ±100 kV/µs minimumCMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surgeimmunity
    • ±8 kV IEC 61000-4-2 contact discharge protectionacross isolation barrier
    • Lowemissions
  • 16-pin Wide SOIC package
  • Extended temperature range: –40°C to +125°C
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 endequipment standards
    • CQC Approval per GB4943.1-2011
    • TUVCertification according to EN 60950-1 and EN 61010-1

All trademarks are the property of their respective owners.

描述

The ISOW784x is a family of high-performance, quad-channel reinforced digitalisolators with an integratedhigh-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolatedpower at high efficiency and can be configured for various input and output voltage configurations.Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolateddesigns.

The ISOW784x family of devices provides high electromagnetic immunity and low emissionswhile isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input andoutput buffer separated by a double capacitive silicon dioxide (SiO2)insulation barrier, whereas, power isolation uses on-chip transformers separated by thin filmpolymer as insulating material. Various configurations of forward andreverse channels are available. If the input signal is lost, the defaultoutput is high for the ISOW784x devices without the F suffix and low for thedevices with the F suffix (seeVSI and VSO can be either VCC or VISO depending on the channel direction).

These devices help prevent noise currents on data buses, such as RS-485, RS-232, and CAN, or othercircuits from entering the local ground and interfering with or damaging sensitive circuitry.Through innovative chip design and layout techniques, electromagnetic compatibility of the devicehas been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. Thehigh-efficiency of the power converter allows operation at a higher ambient temperature. The deviceis available in a 16-pin SOIC wide-body (SOIC-WB) DWE package.

数量 单价
1-99 $7.93
100-249 $6.47
250-999 $5.08
1,000+ $4.31

可替换包装类型

产品型号 ISOW7841DWE
包装数量 | 包装类型 40 | TUBE
库存 1,944
数量 | 价格 (USD) 1ku | $5.17