text.skipToContent text.skipToNavigation

LM1117DT-ADJ/NOPB 正在供货

800mA 15V 线性稳压器

库存: 16,285
 

质量信息

RoHS
REACH
铅涂层/焊球材料 SN
MSL 等级/回流焊峰 Level-2-260C-1 YEAR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

更多 LM1117 相关信息

封装信息

封装 | 引脚 包装数量 | 包装类型 温度
TO-252 (NDP) | 3 75 | TUBE
0 to 125
封装 | 引脚 TO-252 (NDP) | 3
包装数量 | 包装类型 75 | TUBE
温度 0 to 125
查看更多封装信息

LM1117 的特性

  • For a newer drop-in alternative, see the TLV1117
  • Available in 1.8 V, 2.5 V, 3.3 V, 5 V, and Adjustable Versions
  • Space-saving SOT-223 and WSON packages
  • Current limiting and thermal protection
  • Output current: 800 mA
  • Line regulation: 0.2% (maximum)
  • Load regulation: 0.4% (maximum)
  • Temperature range:
    • LM1117: 0°C to 125°C
    • LM1117I: −40°C to125°C

All trademarks are the property of their respective owners.

LM1117 的说明

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of loadcurrent.

The LM1117 is available in an adjustable version, which can set the output voltage from1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixedvoltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.

The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zenertrimmed bandgap reference to assure output voltage accuracy to within ±1%.

A minimum of 10-µF tantalum capacitor is required at the output to improve the transientresponse and stability.

价格


数量 单价 (USD)
1-99 1.24
100-249 0.954
250-999 0.702
1,000+ 0.502

其他可选包装数量|类型

包装数量 | 包装类型 2,500 | LARGE T&R
库存 94,988
数量 | 价格 (USD) 1ku | 0.435 1-99 1.074 100-249 0.827 250-999 0.609 1,000+ 0.435
有可用定制卷带