LM25037EVAL/NOPB Evaluation Boards for LM25037 - Dual PWM Controller with Alternating Outputs angled board image

LM25037EVAL/NOPB

用于 LM25037 的评估板 - 具有交流输出的双路 PWM 控制器

定价

数量 价格
+

LM25037EVAL 的特性

  • Input Operating Range: 16 to 32V
  • Output Voltage: 5.0V
  • Output Current: 0 to 10A
  • Measured Efficiency: 88% @ 10A Load and 24V Input
  • Frequency of Operation: 250 kHz
  • Board Size: 3.5x2.25x0.05 inches (4 layers of 2 oz copper)
  • Load Regulation: 2%
  • Line UVLO (14V rising / 11V falling)

 

LM25037EVAL 的说明

The LM25037 evaluation board is designed to provide the design engineer with a fully functional power converter based on push-pull topology to evaluate the LM25037 controller.

定价

数量 价格
+