LM25088MH-1EVAL LM25088-1 - 具有抖动的宽输入电压非同步降压控制器评估模块 angled board image

LM25088MH-1EVAL

LM25088-1 - 具有抖动的宽输入范围非同步降压控制器评估模块

定价

数量 价格
+

LM25088MH-1EVAL 的说明

The LM25088-1 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM25088 controller IC. The LM25088 evaluation board is available in two versions (like the LM25088 controller): the LM25088-1 evaluation board provides ±5% oscillator frequency dithering to reduce EMI and the LM25088-2 evaluation board provides hiccup mode restart to reduce over load stress. Both the evaluation boards share the same layout except for silkscreen. The printed circuit board consists of 2 layers, 2 ounce of copper top and bottom and the board size is 2.55x1.5x0.5 inches

定价

数量 价格
+